You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ES770NVWE

Excel Life Common Plate 2 Gang No-Volt Switch with Bell-Press Reset and 16A Switch White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 74.0mmW x 118.0mmH x 40.0mmD

Description

When power to the circuit is interrupted, the relay in this switch drops out. After power is restored, the relay has to be manually reset locally. Ideal for load-shedding of non-essential loads (lights, Air Conditioning units, heaters), especially where generators are used as it will allow generators to restart without in-rush loads.

  • Bell-press RESET button
  • 16A switch for load ON/OFF
  • Engraving applicable for schools applications
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • When power to the circuit is interrupted, the relay in this switch drops out. After power is restored, the relay has to be manually reset locally.
  • Ideal for load-shedding of non-essential loads (lights, Air Conditioning units, heaters), especially where generators are used as it will allow generators to restart without in-rush loads.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001503644 74.0mmW x 118.0mmH x 40.0mmD 200.0
Inner Carton 6 9321001524205

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.