You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

PB504N

Bticino Living Now 4 Module Plasterboard Box 133x71x52mm

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543592373
Item Dimensions 133.0mmW x 71.0mmH x 52.0mmD
Video youtube

Description

Living Now Mounting boxes are packed with innovative details and are designed to make your work quicker and simpler, guaranteeing an even more professional result.

  • Airtight elastic membranes which assure each installed conduit is safely fixed in its place, and yet flexible enough to adjust to the required position
  • Reinforced, wide flanged metal clamps and rubber strips ensure boxes are held in place securely
  • Toolless seal opening to open the entry for the conduits to be inserted
  • IP40 Dust resistant - Elastic membranes prevent entry of dust into the box even with the conduits inserted
  • Flame proof - Resistant up to 850 degrees celsius
  • Suitable for installation on plasterboard walls
  • To be used with 4 Modules Support frame K4704
  • Dimensions (WxHxD) 133x71x52mm
  • Cut out Size: 2x 68mm diameter (use symbol preferably) 63.5mm apart
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 46.55
Inner Carton 5 8005543592380 140.0mmW x 67.0mmH x 250.0mmD 0.245
Outer Carton 30 8005543592397 295.0mmW x 205.0mmH x 395.0mmD 1.9

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.