You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4570CWI

Living Now with Netatmo 1 Module Clip-In Wireless Master Switch

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 20.0mmW x 45.0mmH x 40.0mmD

Description

The Living Now with Netatmo Wireless Master Switch allows you to add an extra home/away wireless switch. Manage your predefined Home/Away scenarios from the Home + Control app or through voice control when paired with a compatible voice assistant

  • Wireless switch control can be installed anywhere that is convenient in the home with the supplied CR2032 battery and adhesive strips
  • Additional master switch to the one included in the starter kit, place each switch at different entrances to your home for added convenience
  • Create customised scenarios for different zones within the home
  • Schedule connected devices to come to life, adding simplicity to the daily schedule
  • Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
  • Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
  • Module only, requires grid and key cover to complete the installation
  • Requires the prior installation of Living Now with Netatmo connected starter pack
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543671634 37.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 7.8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.