You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

KG40

Living Now with Netatmo Clip-In Wireless Master Switch Cover Black

Saleable Location AUS/NZL
Base Unit Barcode 8005543677605
Item Dimensions 22.0mmW x 86.0mmH x 7.0mmD

Description

The range of Living Now with Netatmo key covers are components of the wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enabling the smooth operation of the mechanism by the user while finishing up the overall look.

  • To be paired with the functional elements of the wireless clip-in master switch once the installation is complete
  • Enhances both the aesthetics and functionality of control with the innovative full-touch concept, it can be activated from the top, bottom or centre, ensuring exceptional ergonomics
  • Equipped with a patented self-centering system ensures that the control covers are always aligned with the other components of the light point, even after extended use
  • Easily replaceable at any time to update the colour or for restoring any damage to the surface
  • Complete with an opal lens for the visibility of the light output
  • Black technopolymer cover with satin finish and silky feel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 10 8005543677612 365.0mmW x 125.0mmH x 565.0mmD 4.16

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.