You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770FANMW

Excel Life 16A 2 Way FAN Engraved Rocker Switch Mechanism Matt White

Saleable Location AUS/NZL
Item Dimensions 23.0mmW x 23.0mmH x 30.0mmD
Video youtube

Description

Excel Life 16A Single Pole Double Throw mechanism, with engraving FAN at the front

  • Fluoro rated up to 16AX
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Engraved 'FAN'
  • Can be fitted with an LED ring kit (EM770LEDWE)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001504054
Inner Carton 10 9321001504351 99.0mmW x 99.0mmH x 49.0mmD
Outer Carton 120 9321001504658

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.