You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EDV777MB

Excel Life 10A Vertical Double Powerpoint Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001503873
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

Enhance your home or office with the Excel Life Dedicated Plate Double Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Designed to withstand daily use, the matt finish makes them easier to clean and maintain
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conforms to AS/NZS 3112
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 190.0mmH x 30.0mmD 0.101 0.103
Inner Carton 10 9321001504177 163.0mmW x 131.0mmH x 163.0mmD 1.01 1.18
Outer Carton 120 9321001504474 449.0mmW x 333.0mmH x 266.0mmD 12.12 14.66

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.