EM770MICROWAVMB
Description
Excel Life 16A Single Pole Double Throw mechanism, with engraving MICROWAV at the front
- Fluoro rated up to 16AX
- Single Pole, Double Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Colour: Matt Black
- Can be fitted with an LED ring kit (EM770LEDWE)
- Engraved 'MICROWAVE'
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001504016 | |
Inner Carton | 10 | 9321001504313 | 99.0mmW x 99.0mmH x 49.0mmD |
Outer Carton | 120 | 9321001504610 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Declaration of Conformity |