You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This HPM 4 Outlet Surge Protected Powerboard is perfect for indoor domestic use, powering up to four appliances in one location. It features surge protection to prevent damage to connected devices and overload protection that activates when an outlet exceeds maximum capacity. This powerboard combines safety, reliability and convenience for everyday use.

  • 0.9m lead
  • Safety overload protection - If an overload occurs, simply reset
  • 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
  • Side entry plug
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001504917 120.0mmW x 312.0mmH x 29.0mmD 205.0 214.0
Inner Carton 10 9321001504924 285.0mmW x 100.0mmH x 320.0mmD 2.29
Outer Carton 50 9321001504931 295.0mmW x 535.0mmH x 340.0mmD 12.0

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.