You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

574252

Legrand Wireless Connected Motion Sensor

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414971756991
Item Dimensions 77.0mmW x 114.5mmH x 48.5mmD

Description

Experience effortless control of your lights and appliances with this Wireless Connected Motion Sensor. Seamlessly manage up to 20 wired switches, light micromodules, cable outlets, and connected sockets. This versatile motion sensor is designed for indoor and outdoor use, with easy wall-mounting capabilities.

  • IP44 rating
  • Quick and easy pairing with wired products (connected switch with dimmer option, connected power outlet, connected micromodule, or connected cable outlet)
  • Supplied with 2 x 1.5 V AA batteries with a battery life of 2 years
  • 140° infrared detection adjustable from 2 to 8 metres
  • Light level threshold adjustable from 1 to 1000 lux
  • LED indicator with low battery warning
  • Ideal installation height of 2.5m, minimum 1m
  • Ensure the lens is kept clean for optimal operation
  • This product is a connected accessory which requires you to buy and install the «... with Netatmo» connected starter pack and ... with Netatmo connected power outlets, switches (with dimmer option) and/or connected lighting micromodules first
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 191.9 202.0
Outer Carton 10 3414971757004 200.0mmW x 157.0mmH x 296.0mmD 2.23

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.