You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

EV777USB2IACWE

HPM VIVO 10A Double Powerpoint with Integrated Type A+C 2.4A USB Chargers White

Saleable Location AUS/NZL
Base Unit Barcode 9321001505068
Item Dimensions 119.0mmW x 85.0mmH x 40.0mmD

Description

Thanks to its compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.

  • Integrated dual USB charger Type A + C ports
  • 2.4A charging capacity (USB)
  • Overload protection (USB)
  • Suitable for use with wall boxes
  • Low standby power consumption < 0.07W (USB)
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 119 x 85 mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 6 9321001505129
Outer Carton 72 9321001505181

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.