You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412725

ALPHAREX3 Digital Bluetooth Time Clock - 1 Channel - Year - Astro 230V

Saleable Location AUS/NZL
Base Unit Barcode 3414971975576
Item Dimensions 83.0mmW x 35.6mmH x 60.0mmD

Description

Fast & easy programming via Bluetooth from a smartphone/iPad/PC on the Legrand Time Switch app (Available for Free on App Store and Google Play). Commercial and Residential application - ideal to control school bells pool pumps air conditioning garden lighting and water systems.

  • Available in 1 or 2 channels
  • 2 modules wide
  • Daily, Weekly, Annual program options
  • Native Bluetooth: Directly program from smartphone with no need to touch the timer. No accessories required
  • Data can be exported to/imported from the timer within the Bluetooth time switch app
  • Passwords, location, and other settings can also be controlled via the app
  • Data can be copied from 1 timer to another, even on a different project
  • High precision timer (0.1 sec)
  • 2 Din Clip at the back for ease of installation
  • 5 Years battery in reserve
  • Screen on the timer in backup

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 1 83.0mmW x 57.0mmH x 98.0mmD 0.163
Outer Carton 30 3414971975583 175.0mmW x 183.0mmH x 500.0mmD 5.29

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.