502E
Description
Living Now Flush-Mounting boxes are used for the installation of wiring devices, featuring metal clips and mortar cut-outs for the insertion of conduit to different sections. Suitable for installation in brick/concrete walls.
- Requires 2 Modules Support frames K4702
- Install either horizontally or vertically as required
- Back coupling, useful for installing the boxes on the opposite sides of the same wall
- Can be installed side by side without the need for additional accessories
- 48mm internal depth
- 11 x 20mm and 1 x 25mm cut-out marks for the installation of conduits
- Operating temperature: (-15) - (+60)°C
- Resistance: 650°C, IEC 60695-2-11 glow wire
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8012199895222 | 70.8mmW x 71.0mmH x 52.7mmD | 43.89 | |
| Outer Carton | 50 | 8005543499757 | 295.0mmW x 208.0mmH x 400.0mmD | 2.31 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Environmental Profile |

Data Sheets & Others
Environmental Profile