PB502N
Description
Living Now Mounting boxes are packed with innovative details and are designed to make your work quicker and simpler, guaranteeing an even more professional result.
- Airtight elastic membranes which assure each installed conduit is safely fixed in its place, and yet flexible enough to adjust to the required position
- Reinforced, wide flanged metal clamps and rubber strips ensure boxes are held in place securely
- Toolless seal opening to open the entry for the conduits to be inserted
- IP40 Dust resistant - Elastic membranes prevent entry of dust into the box even with the conduits inserted
- Flame proof - Resistant up to 850 degrees celsius
- Suitable for installation on plasterboard walls
- To be used with 2 Modules Support frame K4702
- Dimensions 71Øx51mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 29.07 | |||
| Inner Carton | 5 | 8005543592328 | 70.0mmW x 55.0mmH x 350.0mmD | 0.15 | |
| Outer Carton | 50 | 8005543592335 | 295.0mmW x 205.0mmH x 395.0mmD | 1.96 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |

Data Sheets & Others