You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

RCFTRI12H4BL

HPM Inspire Plywood with Light 4 Blades Hangsure Ceiling Fan 1220mm 48in Black

Saleable Location AUS/NZL
Item Dimensions 1220.0mmW x 390.0mmH x 1220.0mmD

Description

Experience comfort and style with the HPM Inspire Plywood Ceiling Fan. This quiet, energy-saving fan enhances any room's modern look and offers versatile lighting with its integrated LED light. Easily switch between cool, warm, and natural white using the color selector switch. The fast connect wiring ensures quick installation, and the specially designed blades provide maximum airflow while staying whisper-quiet.

  • Heavy-duty sealed bearings
  • Integrated LED light boasts a long lifespan and provides an even spread of light distribution
  • Corrosion resistant plywood blades
  • Hang-sure mounting, suitable for all ceiling types including raked ceilings up to a 20 degree angle
  • Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
  • Suitable for indoor use only
  • Recommended room size 7m² - 13m²
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001506355 258.0mmW x 275.0mmH x 558.0mmD 6200.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.