KW67
Description
The Living Now Autoswitch Single Powerpoint Cover is used to complete a power outlet wall plate by attaching it to the selected coverplate over a single powerpoint mechanism to finalise the autoswitch single powerpoint setup
- White techno polymer cover with satin finish and silky feel
- The cover is equipped with a self-centering system that allows the plate to be attached while maintaining the perfect flatness of the switch
- Replace the device cover at any time by changing its colour or restoring any damage to the surface without changing the entire device
- Increased ergonomics thanks to the new Full touch concept: the control can be operated by pressing at any point on its surface
- For use with item LVNM787 - sold seperately
- Installed upon completion of the project to minimise defects on the finishing plate
- For indoor use only
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 45.0mmW x 86.0mmH x 7.0mmD | 12.45 | ||
| Outer Carton | 1 | 8005543679180 | 105.0mmW x 65.0mmH x 130.0mmD | 0.13 | |
| Inner Carton | 10 | 8005543679180 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |

Data Sheets & Others