EVM970LWEGR
Description
The HPM VIVO™ mechanical push-button bell-press type with LED indicator is a customisable replacement mechanism for your switch plate. Featuring advanced axial push technology, it enhances both reliability and durability with each press. The product includes two push-button covers: Gloss White and Dark Grey, allowing for flexible design options.
- Reliable axial push technology
- Provided with 2 key covers for push-button: white or dark grey
- Provided with 2 LED lenses: red and blue
- 2 Way
- 10AX
- Compatible with HPM VIVO Blank plate or as a replacement mechanism for grid plates (sold separately)
- 100W rating
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 9321001501329 |
| Inner Carton | 10 | 9321001501695 |
| Outer Carton | 120 | 9321001502067 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets