You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659310SA

Legrand Eco Tri-colour LED Standalone Oyster

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001505488
Video youtube

Description

The Legrand ECO LED Oyster Light is a versatile lighting solution featuring tri-colour selectable LEDs and a convenient twist-lock cover, designed for efficient wall or ceiling installation. Ideal for commercial environments, it allows easy selection of colour temperature to suit various functional spaces, from offices and corridors to common areas—delivering adaptable, low-maintenance illumination with a clean, modern finish.

  • Large terminal block
  • Hinged gear tray for ease of maintenance
  • Tri-colour LEDs (3000K/4000K/5000K) selection
  • Equipped with a large terminal block to simplify wiring and speed up installation, especially in applications requiring multiple cable entries or looping.
  • Twist-lock cover design enables quick and secure installation, reducing setup time and simplifying maintenance access.
  • Durable polycarbonate body with an opal polycarbonate diffuser provides a lightweight, impact-resistant design and soft, uniform light distribution—ideal for emergency lighting in commercial settings.
  • Designed & Manufactured in Australia
  • Suitable for indoor and sheltered outdoor areas, the IP44 and IK06 ratings provide protection against splashing water and moderate impact—making it ideal for stairwells, corridors, and covered walkways.
  • Designed for surface mounting on either walls or ceilings—making it a practical choice for corridors, stairwells, and utility areas
  • Compliance: AS/NZS 60598, AS/NZS 2293
  • 3 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 5 9321001505648

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.