You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D204PA6TRSPBL

HPM General Purpose 6 Outlet 175J Surge Protected Switched Powerboard Black

Saleable Location AUS/NZL
Item Dimensions 75.0mmW x 30.0mmH x 360.0mmD

Description

The HPM 6 Outlet Surge Protected Switched Powerboard is perfect for home and office use, protecting your equipment from power spikes. It features six individually switched outlets for energy efficiency and two wide-spaced outlets for transformer plug packs.

  • 0.9m lead
  • 2 wide spaced outlets for use with transformer plug packs
  • Safely turn off individual outlets and reduce standby energy consumption
  • 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001507475 420.0 520.0
Inner Carton 6 9321001507482 305.0mmW x 145.0mmH x 490.0mmD 3.32
Outer Carton 24 9321001507499 505.0mmW x 315.0mmH x 630.0mmD 14.7
Pallet 384

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.