You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D204PAUSBAACBL

HPM General Purpose 4 Outlet USB Switched Powerboard Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001507444
Item Dimensions 270.0mmW x 30.0mmH x 75.0mmD

Description

This HPM 4 Outlet USB Switched Powerboard features 3 USB ports, enabling you to charge up to 3 devices while powering 4 appliances. Its individually switched outlets allow you to turn off unused outlets, reducing standby energy consumption and enhancing energy efficiency by switching off appliances when not in use. This powerboard combines convenience, safety and energy savings.

  • 0.9m lead
  • USB Type A+A+C charging port
  • Individually switched outlets allow you to switch off unused outlets
  • Safely interchange appliances by switching off before changing them
  • 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
  • Reduce standby energy consumption by switching off the individual appliances when not in use
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 388.0 477.0
Inner Carton 6 9321001507451 310.0mmW x 150.0mmH x 405.0mmD 3.2
Outer Carton 24 9321001507468 415.0mmW x 315.0mmH x 630.0mmD 12.8
Pallet 384

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.