You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

R105USBBL

HPM Standard 4 Outlet USB Charging Powerboard Black

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 49.0mmW x 29.0mmH x 323.0mmD

Description

This 4 Outlet USB Charging Powerboard features 2 USB-A charging ports, allowing you to charge up to 2 devices while powering 4 appliances in one location. It includes safety overload protection, this powerboard combines convenience, safety and efficiency for everyday use.

  • 0.9m lead
  • 2 x USB-A charging ports
  • Side entry plug
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001507352 245.0 255.0
Inner Carton 10 9321001507369 355.0mmW x 95.0mmH x 355.0mmD 2.4
Outer Carton 50 9321001507376 370.0mmW x 60.0mmH x 370.0mmD 14.2

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.