You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D105/12TRPPBL

HPM General Purpose 12 Outlet 525J Surge Protected RFI Filter Powerboard Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001507413
Item Dimensions 96.0mmW x 28.0mmH x 365.0mmD

Description

This HPM 12 Outlet Powerboard is ideal for home and office users needing extra plug sockets for everyday electrical appliances. It features 12 outlets with built-in surge protection to safeguard your appliances from damage. Additionally, the RFI filter reduces interference, ensuring a clean power signal for optimal performance of your TV and AV equipment.

  • 1.8m Lead
  • 3 wide spaced sockets for use with transformer plug packs
  • RFI Filter included to help reduce interference, providing a clean power signal to your devices
  • High 525J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
  • Ideal for use with TV and AV equipment as it can assist in delivering optimal picture and sound quality by reducing RFI
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 525.0 616.0
Inner Carton 8 9321001507420 328.0mmW x 200.0mmH x 456.0mmD 5.18
Outer Carton 16 9321001507437 345.0mmW x 428.0mmH x 485.0mmD 11.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.