You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Plexo3 18 modules rows is particularly great to use for industrial applications. Thanks to its IP65 and IK09, it is suitable for use in outdoor and industrial applications, as well as in agricultural and photovoltaic installations.

  • IP65 rating for outdoor applications
  • IK09 for enhanced impact resistance (shock resistant polystyrene) for longer life time
  • Class II
  • Self-extinguishing: resistance to incandescent wire 650°C
  • Door and cabinet fully reversible. Removable chassis and faceplates from 2-row versions up
  • Allows to achieve assemblies conform to IEC 61439.3 & AS/NZS 61439.3
  • 2-position rail for modular products and moulded cases. Spacing between rails 150 mm
  • Can be fitted with perforated plates and solid faceplates for mounting non-modular products
  • Lockable door handle, sealable cover and faceplate
  • Double closing point to ensure a strong seal. Handle can be fitted with a lock. to guarantee safety
  • Shock-resistant polystyrene material
  • Box colour light grey L750A, cover colour dark grey R746A
  • Features knockout cable entries at the top, bottom and sides of the enclosure. Can also be fitted with cable glands for easier cabling
  • Blanking Inserts available for direct sunlight installation. Available on request.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245066019857 295.0mmW x 155.0mmH x 455.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.