You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Plexo3 Joining kit allows cables to be run horizontally or vertically between 2 cabinets or multifunction sleeves while maintaining IP65 protection.

  • IP65 rating for outdoor applications
  • IK09 for enhanced impact resistance (shock resistant polystyrene) for longer life time
  • Class II
  • Allows to achieve assemblies conform to IEC 61439.3 & AS/NZS 61439.3
  • Light grey L750A
  • Shock-resistant polystyrene material
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245060019679 78.0mmW x 89.0mmH x 101.0mmD 91.2 96.0
Outer Carton 1 200.0mmW x 197.0mmH x 296.0mmD 1.26

Documentation

icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.