659322MA
Description
Perfect for modern interiors, this sleek, non-obtrusive LED batten offers tri-colour selectable light lumens (3000K/4000K/6000K). Ideal for wall or ceiling installations, it provides versatile lighting solutions to suit various environments.
- Tri-colour LEDs (3000K/4000K/6000K) selection
- Large terminal block
- Equipped with a large terminal block to simplify wiring and speed up installation, especially in applications requiring multiple cable entries or looping.
- Built with a powder-coated zinc steel body and an opal polycarbonate diffuser, offering a strong, corrosion-resistant housing with soft, uniform light distribution.
- Designed in Australia
- Rated IP20 and IK06, this emergency batten light offers basic protection against solid objects and moderate impact resistance—ideal for indoor environments where durability and reliability are essential.
- Designed for surface mounting on either walls or ceilings—making it a practical choice for corridors, stairwells, and utility areas
- 5 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Outer Carton | 4 | 9321001509110 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Photometry |
|
Declaration of Conformity |
|
Revit |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity