574312
Description
Program up to 4 scenarios to easily control your smart home using this wireless remote device.
- 4 buttons to launch 4 customizable scenarios from the Home + Control app (Settings / Scenarios)
- LED with low battery indicator
- Includes replaceable battery with an 8-year life
- 2.4GHz radio technology, using Zigbee 3.0 reliable and secure
- LC001358 - Radio transmitter
- Select different scenes in the Home + Control App the lights, roller shutters and electrical devices that you want to control via scenarios 1, 2, 3 or 4 and rename to suit your needs
- Perfect aesthetic integration with the installed wiring devices
- Clean the surface with a cloth. Do not use acetone, tar-removing cleaning agents or trichloroethylene.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 69.0 | |||
| Outer Carton | 10 | 3414971961722 | 137.0mmW x 120.0mmH x 197.0mmD | 0.77 |
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity