You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The HPM 3-in-1 ducted bathroom heater ensures year-round warmth and comfort. Featuring 4 instant heat lamps, a powerful centrifugal fan and a draft stopper to reduce energy transfer, it is designed for maximum efficiency. Ideal for maintaining a cozy and energy-efficient bathroom environment.

  • Equipped with four 275W heat lamps that provide immediate warmth, eliminating the need for preheating
  • Suitable for low roof or inter-floor spaces
  • Built-in draft stopper improves household energy efficiency
  • Includes an Excel Life 4 Gang individual switch control, allowing you to manage the heat, fan, and light independently
  • Ducting kit included: 3m x 100(DIA)mm ducting, external grille, duct tape and cable ties
  • This all-in-one unit not only heats and lights your bathroom but also ensures excellent ventilation. By whisking away steam and odours, it helps maintain a clean and healthy bathroom environment by effectively removing steam and odours.
  • Ensure the unit is installed by a qualified professional to guarantee safety and optimal performance
  • Suitable for medium to large-sized bathrooms
  • 3 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001510215
Outer Carton 2 9321001510222

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.