659325SA
Description
Ideal for modern interiors, this sleek, non-obtrusive LED batten features tri-colour selectable light lumens (3000K/4000K/6000K). Designed for wall or ceiling installations, it includes an integrated ON/OFF microwave sensor for added convenience and energy efficiency.
- Tri-colour LEDs (3000K/4000K/6000K) selection
- Integrated ON/OFF microwave sensor for added convenience and energy efficiency
- Large terminal block
- iSmart™ temperature sensing technology for the Li-ion battery
- Equipped with a large terminal block to simplify wiring and speed up installation, especially in applications requiring multiple cable entries or looping
- Intelligent electronics optimise battery performance to extend service life and reduce maintenance costs.
- Built with a powder-coated zinc steel body and an opal polycarbonate diffuser, offering a strong, corrosion-resistant housing with soft, uniform light distribution.
- Designed & Manufactured in Australia
- Rated IP20 and IK06, this emergency batten light offers basic protection against solid objects and moderate impact resistance—ideal for indoor environments where durability and reliability are essential
- Designed for surface mounting on either walls or ceilings—making it a practical choice for corridors, stairwells, and utility areas
- Compliance: AS/NZS 2293, AS/NZS60598
- 3 Year Warranty
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Photometry |
|
Revit |

Data Sheets & Others
Instruction Sheets