e-catalogue 2025

659321GA

Eco Galaxy Lithium Battery LED IP20 Tri-Colour Sensor Batten 2ft

Saleable Location AUS/NZL
Item Dimensions 680.0mmW x 84.0mmH x 100.0mmD
Video youtube

Description

A sleek, non obtrusive LED batten with Tri-colour selectable (3000K/4000K/6000K) light lumens. Designed for wall or ceiling installations. Includes integrated ON/OFF microwave sensor.

  • Mode of operation: Switched Maintained
  • Supply voltage: 240V a.c 50Hz
  • Lumen Output: Mains mode 3000K: 1,800lm, 4000K: 2,100lm, 6000K: 2,000lm
  • Power consumption: 20W MAINS + 2W EM = 22W
  • LED Colour Temp: 3000/4000K/5000K, CRI >80
  • Light Source Life (LSL): 50,000 hours
  • Inrush Current: 23A
  • IP rating: IP20, IK rating: IK06
  • Operating temperature: 10° to 40°
  • Construction: Zinc steel (powder coated) body and Opal Polycarbonate (PC) diffuser
  • Mounting: Surface mounted for wall or ceiling
  • Photometric classification: C0 - D63 | C90 - D63 (Ceiling mount)
  • Compliance: AS/NZS 2293, AS/NZS60598
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001510116

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.