CM558056
Description
The Square Splice Washer is used for splicing Cablofil trays at bends and adjustable turns. Each connection requires two washers and one bolt with nut (sold separately) for a secure installation.
- Finishing ZM: Zinc Magnesium grade 310
- Performance against corrosion - class 8 salt spray tests following IEC 61537
- Dimension : 60x50mm
- Two pieces must be connected to ensure a strong attachment to the mesh of the cable tray
- Each piece has notches for a quick and secure attachment
- Designed for splicing EZ tray on bends and adjustable turns
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 44.55 | |||
| Inner Carton | 25 | 3599079917823 | 120.0mmW x 30.0mmH x 180.0mmD | 1.225 | |
| Outer Carton | 250 | 3599079917830 | 200.0mmW x 145.0mmH x 300.0mmD | 12.25 |
Documentation
Data Sheets & Others |
|
Environmental Profile |

Data Sheets & Others
Environmental Profile