You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CM001036

Cablofil CF105/600ZNAL Steel Wire Cable Tray 3m

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3599079917243
Item Dimensions 600.0mmW x 105.0mmH x 3000.0mmD

Description

The CABLOFIL Steel Wire Cable Tray is the ideal choice for professional installers. With its innovative safety edge, the tray can span up to 2m fully loaded, while eliminating the risk of snagging the cables or causing injury. The zinc aluminium coating adds an extra layer of protection from corrosion and rust, making the product incredibly durable. Plus, the mesh design gives installers greater visibility of the installation, making it easy to inspect and maintain.

  • Pre-coated with zinc aluminium before manufacturing for added protection from corrosion and rust to maximise the product's longevity
  • Simplified design and installation with the ability to change the directions on site without the need for prefabricated fittings
  • Allows for easier inspection of the installation and cable management thanks to the mesh design
  • Dust retention is minimised, for more efficient maintenance and cleaning of the installation
  • Length 3m, height 105mm and width 600mm
  • Performance against corrosion - class 8 salt spray tests following IEC 61537
  • Electrical continuity tested according to IEC 61 537, ABS (American Bureau of Shipping) and DNV (Det Norske Veritas certification for offshore platforms and boats)

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 12970.0

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.