You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

This convenient kit contains square washer clamps paired with a round head carriage bolt, ideal for securing turns, bends, and tees in Cablofil installations. It guarantees superior mechanical performance and electrical continuity.

  • Finishing ZM: Zinc Magnesium grade 310
  • Performance against corrosion - class 8 salt spray tests following IEC 61537
  • Dimension of bolt BTRCC: diameter 6mm and length 20mm
  • All-in-one kit for making a junction between two lengths of CABLOFIL cable trays
  • Supplied as a convenient kit to ensure all components are available for installation

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 50 3599079917281 190.0mmW x 30.0mmH x 260.0mmD 1.55
Outer Carton 250 3599079917298 200.0mmW x 120.0mmH x 300.0mmD 7.75

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.