You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LBA55INSECTB22

HPM B22 LED 5W Anti Insect Bulb A55

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001511144
Item Dimensions 56.0mmW x 102.0mmH x 56.0mmD

Description

The HPM B22 LED 5W Anti Insect A55 Bulb is perfect for keeping pesky insects at bay. This bulb can be used in outdoor areas such as alfresco dining areas or patios without having to worry about attracting insects.

  • Low 5W power consumption
  • 485 lumens
  • B22 Bayonet base
  • 185° beam angle
  • 25,000hr lifespan based on an open air environment at 25 degrees celsius, actual lifespan will vary in individual circumstances
  • Yellow light colour due to a specifically tuned colour filter for light to be less attractive to insects
  • Ideal for alfrescro and outdoor areas
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 57.0mmW x 107.0mmH x 57.0mmD 58.0 68.0
Inner Carton 10 9321001511151 124.0mmW x 115.0mmH x 300.0mmD 0.8
Outer Carton 150 9321001511168 315.0mmW x 370.0mmH x 650.0mmD 13.5

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.