You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The HPM Fina LED 10W Cool White Flood Light is perfect for illuminating small to medium areas such as driveways, backyards and play areas. Its modern aluminum construction ensures durability, while the wall or ceiling mounting bracket allows for quick installation. The adjustable head lets you direct the light as needed and the tempered glass provides extra safety. This small but powerful light is ideal for areas that are difficult to see with traditional lighting options, offering both reliability and peace of mind.

  • Modern aluminium construction for durability
  • 980 lumens and 10W Power Input
  • Beam angle of 113° with adjustable head to change direction of light
  • Easy D.I.Y. installation with 3-pin plug and 50cm lead
  • IP65 housing for weatherproof
  • Wall or ceiling mount bracket included
  • 3 Year Warranty Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511205 145.0mmW x 140.0mmH x 45.0mmD 340.0 381.0
Outer Carton 20 9321001511212 330.0mmW x 320.0mmH x 250.0mmD 8.0

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.