You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Zirconia ferrule connectors manufactured with precision factory mounting and polishing techniques insure high transmission quality.

  • OS2 single-mode LC/LC duplex
  • Insertion loss max = 0.15dB
  • High transmission quality thanks to premium range physical contact or ultra physical contact zirconia ferrule connectors.
  • Zipcord LSZH (Low Smoke Zero Halogen) aqua sheaths
  • 2m length
  • Patchcords are delivered in A to B configuration. Polarity can be switched on the field with a tool to make A to A patchcords.
  • Legrand optic fibre patchcords are suitable for low loss datacom, data centre and some critical applications. Conform to IEC, ANSI-TIA, and Telecordia performances requirements

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.