You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

643088

Legrand 240V Wired RF Wireless Photoelectric Surface Mount Smoke Alarm

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 148.0mmW x 55.0mmH x 148.0mmD
Video youtube

Description

The Legrand Photoelectric Smoke Alarm provides fast response to smouldering fires and detects visible particles of combustion quickly. Its design includes a radio transmitter that wirelessly triggers all interconnected smoke alarms, eliminating the need to run interconnect wires. You can be assured of the best protection since any time one smoke alarm sounds, all interconnected alarms will sound simultaneously, alerting occupants right away and ensuring fast evacuation if necessary.

  • Photoelectric smoke alarm for fast response to smouldering fires
  • Wide smoke entry vents for early smoke detection
  • Integrated 10-year lithium back-up battery
  • Sealed mesh protector over sensor chamber to prevent insect and dust contamination
  • Smoke Alarm Interface (Cat. No: 643086) also available
  • Clip on mounting base which has multiple fixing points for easy installation and maintenance
  • Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
  • LED indicators for AC power, battery status and alarm
  • Large single test and hush button easy to use and silence unwanted alarms
  • Surface mount installation
  • Choose between wired or RF wireless interconnect of up to 20 units for flexibility and cost effective installation which can be moved anywhere as required
  • Compliance with AS 3786:2014, ActivFire Certified
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511458 269.0 348.0
Outer Carton 24 9321001511564 637.0mmW x 237.0mmH x 223.0mmD 6.4 6.8

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.