You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

643092

Legrand 240V Wired Photoelectric Flush Mount Smoke Alarm

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 110.0mmW x 25.0mmH x 110.0mmD
Video youtube

Description

For swift response to smouldering fires and reducing false alarms, the Legrand Photoelectric Flush Mount Smoke Alarm is the ideal choice. It offers unparalleled protection by allowing up to 20 units to be connected on a single network, ensuring that when one smoke alarm sounds, every interconnected smoke alarm will sound simultaneously.

  • Photoelectric smoke alarm for fast response to smouldering fires
  • Wide smoke entry vents for early smoke detection
  • Integrated 10-year lithium back-up battery
  • Sealed mesh protector over sensor chamber to prevent insect and dust contamination
  • Smoke Alarm Interface (Cat. No: 643086) also available
  • Clip on mounting base which has multiple fixing points for easy installation and maintenance
  • Electronics coated to prevent build up of heat and condensation caused by humidity and high temperatures
  • LED indicators for AC power, battery status and alarm
  • Large single test and hush button easy to use and silence unwanted alarms
  • Low-profile flush mount type for a fully recessed design
  • Wired Interconnection with up to 20 units
  • Compliance with AS 3786:2014, ActivFire Certified
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511496 120.0mmW x 120.0mmH x 120.0mmD 200.5 280.0
Outer Carton 16 9321001511601 497.0mmW x 185.0mmH x 252.0mmD 4.8 5.2

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.