You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

373002

Bticino 7 Indoor Touch Display Unit with Internal Camera Silver

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543690949
Item Dimensions 211.0mmW x 134.0mmH x 28.0mmD

Description

The Bticino Premium Indoor Touch Screen Intercom Unit offers sophistication and practicality for modern living. With its high-end and elegant design, it seamlessly integrates into any interior. The interface is user-friendly, featuring easily recognizable icons for smooth navigation with the homepage providing quick access to essential functions. For security, the unit includes an SOS pushbutton for emergencies and has the possibility to connect up to 8 alarm sensors. Real-time flashing LED notifications keep users informed of important events. The wall-mounted design allows for easy installation, making it suitable for any space.

  • Allows users to answer calls, unlock doors, contact other apartments and the concierge station, view call and alarm logs, leave audio messages, receive messages from the concierge station, adjust settings (such as brightness, screensaver, backgrounds, and ringtone), and check date/time information
  • Alarm management can be easily integrated thanks to 8 dedicated contacts already on-board
  • Integration with CCTV IP camera allows to see the safety camera of the apartment and of the common area from the indoor unit, in addition, it is possible to control the lift thanks to a specific integration
  • Home + Security app allows the use of functions such as receiving calls, door lock release, display of the event timeline and activation of the entrance panel
  • Indoor unit can be PoE (power over Ethernet) or directly powered with 100W power supply, 375005, sold separately
  • Supplied with wall mounting bracket
  • Multichannel audio/video communication with entrance panels, concierge stations and other apartments. Intuitive graphic user interface to manage door entry system functions and other integration (alarms, lift, IP camera).
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 227.0mmW x 85.0mmH x 315.0mmD 630.8 664.0
Outer Carton 8 8005543690956 342.0mmW x 472.0mmH x 378.0mmD 5.5

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.