You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

375006

Bticino 4.3 Small Keypad Entrance Panel Flush Mount Enclosure

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 8005543693452
Item Dimensions 149.0mmW x 384.0mmH x 58.0mmD

Description

Designed specifically for the Bticino 4.3 Keypad Entrance panels, this flush mounting box ensures enhanced protection, seamlessly integrating the panel with the wall surface to prevent potential damage or wear.

  • Compatible with 4.3 Keypad entrance panels, 374001 and 374003
  • Maximum recommended installation height: 165cm
  • Cut-out size: 149(W)x384(H)x60(D)mm
  • Metal enclosure for flush-mounting the keypad entrance panel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 149.0mmW x 384.0mmH x 58.0mmD 799.12
Outer Carton 10 8005543693469 342.0mmW x 472.0mmH x 378.0mmD 9.25
Pallet 110

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.