375008
Description
Designed specifically for the Bticino 4.3 Small Entrance Panel, this flush mounting box ensures enhanced protection, seamlessly integrating the panel with the wall surface to prevent potential damage or wear.
- Compatible with 4.3 Small entrance panel, 374004
- Maximum recommended installation height: 165cm
- Cut-out size: 82(W)x232(H)x62(D)mm
- Metal enclosure for flush-mounting the keypad entrance panel
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 395.2 | 416.0 | ||
| Outer Carton | 25 | 8005543708231 | 262.0mmW x 337.0mmH x 510.0mmD |
Documentation
Brochures |
|
Range Guide |
|
Instruction Sheets |
|
Revit |

Brochures
Instruction Sheets