You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Bticino 10 Touch Screen Entrance Panel aims to redefine entryway convenience through its advanced features. Experience modern interaction facilitated by the wide touch display, offering various calling modes for versatile communication options. Equipped with a RFID card and badge reader for streamlined access control, this panel ensures security while providing ease of use. From the touch display, users can easily make calls to apartments and the Concierge station, and enter access codes to release locks, enhancing accessibility and security for residents and visitors alike.

  • Modern and elegant design with a silver finishing and 10 touch display
  • From the touch display, it's simple to place calls to apartments and the Concierge station, as well as to enter the access code to unlock the door
  • Access the settings menu using a designated code for maintenance to manage various settings, including backlight brightness, ring volume, speaker volume, touch volume, and screen saver time
  • Option to create customised screensavers and advertisements, requiring software installation on a PC connected to the network
  • The entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
  • The option of either flush or surface mount installation can be achieved with dedicated enclosures 375007 and SMBIP10, sold separately
  • Experience different calling options, a modern design and an intuitive graphic user interface to make calls and enter using an access code. Gain quick and secure building access through convenient methods such as facial recognition, fingerprint scanning, and badge authentication.
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
  • Option to personalise screensavers, back

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543691045 310.0mmW x 120.0mmH x 455.0mmD 2250.55 2369.0
Outer Carton 2 8005543691052 325.0mmW x 270.0mmH x 470.0mmD 5.38

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.