You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

374005

Bticino 4.3 Touch Display with Facial Recognition Small IP Video Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543693414
Item Dimensions 92.0mmW x 245.0mmH x 62.0mmD

Description

The Bticino 4.3 Touch Screen Small Video Entrance Panel sets a new standard for entryway convenience. Experience modern interaction with a touch screen display, offering various calling modes. Equipped with dual cameras for live, 3D facial recognition as well as an RFID card and badge reader for access control, this panel ensures safety and peace of mind. Easily make calls to apartments and the Concierge station, providing seamless communication for residents and visitors alike.

  • Modern and elegant design characterized by silver finishing and 4.3 touch display
  • From the touch display, it's simple to place calls to apartments and the Concierge station, as well as to enter the access code to unlock the door
  • Access the settings menu using a designated code for maintenance to manage various settings, including backlight brightness, ring volume, speaker volume, touch volume, and screen saver time
  • The entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005, sold separately
  • The option of either flush or surface mount installation can be achieved with dedicated enclosures 375009 and SMBIP374005, sold separately
  • Different calling options, modern design and intuitive graphic user interface to make calls and enter access code.
  • Dedicated software for system configuration, which allows the creation of a topology of the installation, set device parameters and easily associate all devices with a scan tool, ensuring an error-proof installation..
  • Lift control integration to manage the lift accordingly to the called indoor unit.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 119.0mmW x 119.0mmH x 300.0mmD 618.45 651.0
Outer Carton 8 8005543693421 262.0mmW x 337.0mmH x 510.0mmD 6.1

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity
icon Revit

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.