You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

374004

Bticino 4.3 Touch Display Small IP Video Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543693391
Item Dimensions 94.0mmW x 193.0mmH x 59.0mmD

Description

The Bticino 4.3 Touch Display Small IP Video Entrance Panel has been designed for indoor installation, combining compact design with advanced features for enhanced entryway management. This small video entrance panel features a badge reader and capacitive key, enabling users to call the indoor unit and concierge station effortlessly. With its intuitive touch display, users can enjoy seamless interaction and convenient access control.

  • The video entrance panel can be PoE (power over Ethernet) or directly powered with power supply 375005
  • For indoor installation with a single access point
  • The option of either flush or surface mount installation can be achieved with dedicated enclosures 375008 and SMBIP374004, sold separately
  • Notify the internal intercom and Concierge station by using the direct call keys on the entrance panel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 119.0mmW x 119.0mmH x 300.0mmD 480.7 506.0
Outer Carton 8 8005543693407 262.0mmW x 337.0mmH x 510.0mmD 4.95

Documentation

icon Data Sheets & Others
icon Brochures
icon Range Guide
icon Instruction Sheets
icon Declaration of Conformity
icon Revit

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.