You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

FIREBOX4M

Legrand 4 Module Fire Rated Metal Wall Box

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 124.0mmW x 57.0mmH x 51.0mmD

Description

This metal fire-rated wall box is designed to accomodate Arteor and Living Now 4 Module frames. Suitable for multi-residential and commercial applications such as hospitals, hotels, public buildings, it features a 2 hour fire rating.

  • Only compatible with Arteor and Living Now 4 Module grids
  • 2 Hour fire rated
  • Tested in accordance with AS1530.4:2014 and AS4072.1:2005
  • Mounting Centres: 104 mm (Arteor) or 108.5 mm (Living Now)
  • Refer to datasheet for further installation requirements to ensure fire rating remains
  • Use front of box as template for wall cut-out. Cut opening with care to give tight fit to box.
  • Cut-out size 125 x 57 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511519 229.0
Outer Carton 1 9321001511526 500.0mmW x 333.0mmH x 262.0mmD 15.0
Inner Carton 10 9321001511526

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.