KG4302V32
Description
The Living Now Double Pole 32A Switch is perfect for ovens and cooking appliance installation.
- To be equipped with key cover support frame with coverplate that includes 12 different finishes to choose from
- Rocker mechanism to indicate the load status
- The device must be completed with 02M2 type cover
- Screw and plate terminals
- 32 AX, 250 Va.c. 2P, fitted with signaling LED
- Rocker ergonomics to ensure the status 1 or the 0 switch-off
- Compatible with the Living Now range of switch plates
- For internal use only
- Related product: KG02M2
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 21.0 | |||
| Outer Carton | 10 | 8005543676707 | 108.0mmW x 55.0mmH x 275.0mmD | 0.27 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity