646004
Description
The Linkeo Contact Closure Wireless PDU Sensor manages door contact and provides alerts in case of door opening or closing. By tracking work orders, it helps identify human error, ensuring enhanced security and operational efficiency.
- Protection against environmental risks and human error
- Easily move sensors from rack to rack
- Number of dry contacts : 2
- Energy-friendly radio communications with intelligent PDUs powered by 2.4 GHz Zigbee GreenPower Technology
- Minimum 5 years battery life (Lithium battery CR2450 3V)
- Easy wire-free deployment and maintenance, with various fixing methods possible
- Tracks work orders to identify human error.
- Pair up to 8 sensors per PDU, whether it is a Node PDU or a Base PDU
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 60.0 | |||
| Outer Carton | 32 | 3414972093286 | 200.0mmW x 157.0mmH x 296.0mmD | 2.1 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity