You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

646003

Legrand Linkeo Temperature and Humidity Wireless PDU Sensor

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 87.2mmW x 32.5mmH x 15.2mmD

Description

The Linkeo Temperature and Humidity Wireless PDU Sensor optimises rack airflow delivery to enhance cooling infrastructure, prevent equipment damage, and reduce energy costs. Ensuring a reliable and efficient data centre environment.

  • Protection against environmental risks and human error
  • Easy detection of hot spots and risky environmental conditions
  • To measure temperature from 5°C to 55°C and humidity from 0% RH to 100% RH.
  • Energy-friendly radio communications with intelligent PDUs powered by 2.4 GHz Zigbee GreenPower Technology
  • Minimum 5 years battery life (Lithium battery CR2450 3V)
  • Easy wire-free deployment and maintenance, with various fixing methods possible
  • Highly accurate environment monitoring (+/- 1% temperature/humidity accuracy) for an easy detection of hot spots and risky environmental conditions.It helps to optimize rack airflow delivery and to reduce cooling costs.
  • Pair up to 8 sensors per PDU, whether it is a Node PDU or a Base PDU

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971985254 86.0mmW x 26.0mmH x 98.0mmD 58.0
Outer Carton 32 3414972266222 200.0mmW x 157.0mmH x 296.0mmD 2.1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.