You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

KW4302V32

Bticino Living Now Double Pole 32AX 1 Way 2 Module Switch White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 44.7mmW x 45.2mmH x 50.14mmD
Video youtube

Description

The Living Now Double Pole 32A Switch is perfect for ovens and cooking appliance installation.

  • To be equipped with key cover support frame with coverplate that includes 12 different finishes to choose from
  • Rocker mechanism to indicate the load status
  • The device must be completed with 02M2 type cover
  • Screw and plate terminals
  • 32 AX, 250 Va.c. 2P, fitted with signaling LED
  • Rocker ergonomics to ensure the status 1 or the 0 switch-off
  • Compatible with the Living Now range of switch plates
  • For internal use only
  • Related product: KG02M2
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543677117
Outer Carton 10 8005543677124 108.0mmW x 55.0mmH x 275.0mmD 0.27

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.