You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

PLC6BU-2

Legrand Cat6 RJ45 UTP Patch Lead 2m Blue

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001512783
Item Dimensions 2000.0mmW x 5.6mmH x 5.6mmD

Description

The PLC6 Series patch leads are essential for network and communication applications that require affordable, swift delivery. These cables provide a fast and reliable connection between equipment such as routers, modems, switches and other wired devices.

  • Patch cord for high speed transmission network Cat6
  • Straight RJ45-RJ45 plugs
  • Snagless cord featuring a strain relief boot to protect the connector lock from being snapped off easily
  • Eco-friendly packaging (Bagless)
  • Unshielded / UTP
  • Designed to perform to ISO/IEC 11801, ANSI/EIA-568.2-D, REACH and passed ANZ standards
  • 12 Month Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 130.0mmW x 190.0mmH x 25.0mmD 75.1 75.8
Inner Carton 30 9321001518150 200.0mmW x 350.0mmH x 200.0mmD 2.3 2.4
Outer Carton 120 9321001514893 450.0mmW x 370.0mmH x 430.0mmD 9.31 9.4

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.