You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

HDMIV14-2

Legrand 10.2Gb/s V1.4 Slimline HDMI Cable with Ethernet 2m Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001511823
Item Dimensions 2000.0mmW x 4.5mmH x 4.5mmD

Description

The high speed HDMI V1.4 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features. The slimline, flexible cable makes it easy to manouver behind TV's or inside network cabinets.

  • The Ethernet capability allows the cable to be used as a network cable to connect different equipment
  • High speed 10.2GB/s
  • Supports 4K UHD (3840 x 2160) @ 30Hz
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Conductor material: BC (Bare Copper 32AWG
  • Cable sleeve: PVC 4.5mm 0D
  • Assembly style: Plug to plug with moulded cable strain relief
  • Plug material: Gold plated metal
  • Conductive resistance: 5? Max
  • Ambient air temperature for operation: -10°C to 60°C
  • Compliance: ROHS2, REACH, HDMI 1.4
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 25.0 67.0
Outer Carton 8 9321001513933 520.0mmW x 300.0mmH x 655.0mmD 14.28
Inner Carton 45 9321001517191 250.0mmW x 280.0mmH x 320.0mmD 3.23

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.