You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The high speed HDMI V2.0 with Ethernet cord is the perfect solution for connecting multimedia source devices in home theatre, desktop or commercial AV applications requiring high speed HDMI features.

  • Ethernet capabilities allow the cable to be used as a network cable to connect different equipment
  • V2.0 compliance offers increased bandwidth and the ability to present a wider variety of colours
  • Supports 4K UltraHD @ 60Hz
  • High speed 18Gb/s
  • HDMI Type-A to Type-A connectors
  • Gold plated phosphor bronze contact material ensuring maximum performance
  • Compliance: ROHS2, REACH, HDMI 2.0
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001511724 108.0
Inner Carton 20 9321001517092 165.0mmW x 220.0mmH x 320.0mmD 2.3
Outer Carton 100 9321001513834 345.0mmW x 240.0mmH x 655.0mmD 10.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.